2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

094080M6

Expand Table
Alle leverandørland/regioner
EN
1/5
Part #
PARTNR
Profile
PROFILE
Slot N
SLOT_N [mm]
A1 [mm]
Profile
A2 [mm]
Thread
M
Weight
WEIGHT [g]
Customs Tariff Number
CTN
ID #
ID
Certificate
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
EAN-Code
EAN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
094003M4
I
8
8.0
4.35 (4.5)
M4
9.8
39269097
101171
4066061011689
094003M5
I
8
8.0
4.35 (4.5)
M5
9.7
39269097
101172
4066061011696
094003M6
I
8
8.0
4.35 (4.5)
M6
9.6
39269097
101173
4066061011702
094020M4
I
8
12.0
4.4 (4.5)
M4
9.8
39269097
101218
4066061011986
094020M5
I
8
12.0
4.4 (4.5)
M5
9.7
39269097
101219
4066061011993
094020M6
I
8
12.0
4.4 (4.5)
M6
9.6
39269097
101220
4066061012006
094080M4
I
8
14.0
4.6 (4.5)
M4
10.0
39269097
132381
4066061053955
094080M5
I
8
14.0
4.6 (4.5)
M5
9.9
39269097
123635
4066061048623
094080M6
I
8
14.0
4.6 (4.5)
M6
9.8
39269097
101283
4066061012358
094008M4
B
10
8.5
5.7 (6.0)
M4
10.6
39269097
128877
4066061052125
094008M5
B
10
8.5
5.7 (6.0)
M5
10.5
39269097
101191
4066061011825
094008M6
B
10
8.5
5.7 (6.0)
M6
10.4
39269097
101192
4066061011832
094004M4
B
10
9.5
5.6 (6.0)
M4
10.6
39269097
101176
4066061011726
094004M5
B
10
9.5
5.6 (6.0)
M5
10.5
39269097
101177
4066061003097
094004M6
B
10
9.5
5.6 (6.0)
M6
10.4
39269097
101178
4066061003103
094005M4
B
10
14.0
6.0 (6.0)
M4
10.4
39269097
114039
4066061043338
094005M5
B
10
14.0
6.0 (6.0)
M5
10.3
39269097
101181
4066061011757
Vis komprimert visning (18 produkter)
Order number094080M6
Siste endring20.08.2025 12:37:52
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-36-04-92 Surface element (profile assembly system, accessories)